| CAD Model: | View CAD Model |
| Pkg. Type: | SOT |
| Pkg. Code: | DZG5 |
| Lead Count (#): | 5 |
| Pkg. Dimensions (mm): | 4.5 x 2.45 x 1.0 |
| Pitch (mm): | 0.6 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | SOT |
| Lead Count (#) | 5 |
| Temp. Range (°C) | -40 to 125°C |
| Carrier Type | Reel |
| Advanced Features | PWM Dimming, DC Dimming |
| Architecture | Buck |
| Channels (#) | 1 |
| Input Voltage Range (V) | 6 - 40 |
| Length (mm) | 4.5 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Current Max (A) | 1.2 |
| Package Area (mm²) | 11 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.6 |
| Pkg. Dimensions (mm) | 4.5 x 2.45 x 1.0 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| Width (mm) | 2.45 |
The ZLED7020 continuous-mode inductive step-down converter is part of our ZLED7x20 family of LED-control ICs. It is designed for applications requiring high brightness and high current. It can efficiently drive a single LED or multiple series-connected LEDs from a voltage input higher than the LED forward voltage: Vin = 6 to 40 VDC. It provides an adjustable output current ≤1.2A, which is set via an external resistor and controlled by the ZLED7020's integrated high-side output current-sensing circuit and high speed internal 40V power switch. An external control signal on the ADJ pin, which can be a DC voltage, PWM, or microcontroller-generated waveform, can also be used to linearly adjust a continuous output current or to control a gated output current. The output can be turned off by applying a voltage lower than 0.2V to the ADJ pin, which puts the ZLED7020 in a low-current standby state. The ZLED7020 enables diverse industrial and consumer lighting applications requiring high driving currents, wide operating voltage range, high efficiency, and variable brightness control. It offers over-temperature and LED open-circuit protection. The ZLED7020 can also minimize bill-of-material costs because very few external components are required for most applications. Only a resistor, a diode, an inductor, and three capacitors are needed for a typical basic application.