Skip to main content
Renesas Electronics Corporation

Features

  • Configurable output current limits 56mA to 410mA per channel
  • Standard cable driver/ physical layer transceiver for IO-Link (master and device)
  • Slew-rate controlled drivers
  • Wide range for configurable feature set, which is automatically loaded after power-on reset
  • IO-Link-specific WURQ detection
  • On chip registers and EEPROM for system configuration and status information
  • SPI interface for accessing on-chip registers and EEPROM
  • Digital interface: 3.3V output, 5V tolerant inputs
  • IC temperature monitoring/diagnosis

Description

The ZIOL2411 is a line driver/level shifter IC that provides two independent HV I/O channels with a wide range of configurable system features. It addresses the physical layer of sensor/actuator systems in factory automation applications and is specifically designed to support the communication standard IO-Link. The output drivers are push-pull stages, which in tandem mode reach an RDSon of less than 3.3Ω at all operational temperatures. The configuration is stored in an on-chip EEPROM and automatically loaded into the ZIOL2411's control register during power up. The ZIOL2411 also provides status information, such as overload and over-temperature conditions. An integrated SPI interface supports access to configuration and status registers. The ZIOL2411 is fabricated in a powerful CMOS mixed-signal technology that allows supply voltages up to 40V. The EEPROM read/write functionality is guaranteed within the entire operating temperature range in combination with a low-voltage core supply of 3.3V.

Parameters

AttributesValue
Channels (#)2
Master/DeviceM/D
Supply Voltage (V)8 - 36
Temp. Range (°C)-40 to 85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Applied Filters: