Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1000fs Automotive Quartz-based PLL Oscillator
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:JX6
Lead Count (#):6
Pkg. Dimensions (mm):3.2 x 2.5 x 0.9
Pitch (mm):2.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)6
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Freq. Stability Total (± PPM)50
Output Freq (MHz)30
Output TypeHCMOS
Pkg. Dimensions (mm)3.2 x 2.5 x 0.9
Supply Voltage (V)3.3 - 3.3
Pb (Lead) FreeYes
Pb Free Categorye4 Au
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
Family NameXA
FunctionXO
Length (mm)3.2
MOQ2000
Pitch (mm)2.1
Pkg. TypeCLCC
Price (USD)$1.7901
Product CategoryAutomotive Timing, Crystal Oscillators
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)7
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)0.9
Width (mm)2.5

Description

The XA is a quartz-based PLL clock oscillator family with <1000fs phase jitter that conforms to the AEC-Q200 automotive requirements. Available in a wide frequency range from 0.750MHz to 1350MHz, the XA series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.

The 3rd order Delta Sigma Modulator reduces noise to the levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead-time, low cost, low noise, wide frequency range, excellent ambient performance, the XA devices are an excellent choice over the conventional technologies. The XA devices have stabilities as tight as ±25ppm. This series provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now