Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Reference output voltage: 4.096V, 5.000V
  • Initial accuracy: ±1.0mV (B grade)
  • Ultra low power supply current: 500nA
  • Low temperature coefficient (B grade): 10ppm/°C
  • 10mA source and sink current capability
  • Very low dropout voltage: 100mV at No Load
  • Input voltage range
  • X60003-41: 4.5V to 9.0V
  • X60003-50: 5.1V to 9.0V
  • 5kV ESD (human body model)
  • Standard package: 3 Ld SOT-23
  • Temp range: -40°C to +85°C

Description

The X60003 FGA™ voltage references is a very high precision analog voltage reference fabricated in Intersil’s proprietary Floating Gate Analog technology, which achieves superior levels of performance when compared to conventional band gap, buried zener, or XFET™ technologies. FGA™ voltage references feature very high initial accuracy, very low temperature coefficient, excellent long term stability, low noise and excellent line and load regulation, at the lowest power consumption currently available. These voltage references enable advanced applications for precision industrial and portable systems operating at significantly higher accuracy and lower power levels than can be achieved with conventional technologies.

Applications

  • High resolution A/Ds and D/As
  • Digital meters
  • Calibration systems
  • V-F converters
  • Precision current sources
  • Precision regulators
  • Precision oscillators
  • Smart sensors
  • Strain gage bridges
  • Threshold detectors
  • Battery management systems
  • Servo systems
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
X60003CIG3Z-41T1ObsoleteN/AIn StockRoHS:EN
SOT233#Reel1YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?