| Pkg. Type: | VFQFPN |
| Pkg. Code: | NQG132 |
| Lead Count (#): | 132 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 132 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Length (mm) | 10 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Type | TTL |
| Package Area (mm²) | 100 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 0.9 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 10 |
The VPP1101A is a VESA DisplayPort v1.1a-compliant receiver. It supports 1/2/4 main lanes, one bi-directional aux channel and single/dual bus outputs of up to 2560x2048@50Hz reduced-blanking mode, QSXGA, digital video data with 6/8/10-bit per color. The output of VPP1101 takes LVTTL format to downstream display devices.