| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_3012 |
| Lead Count (#): | 64 |
| Pkg. Dimensions (mm): | 10 x 10 x 1.6 |
| Pitch (mm): | 0.5 |
| RoHS (UPD70F3610M2GBA2-GAH-AX) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | V850ES |
| Bit Size | 32 |
| Program Memory (KB) | 64 |
| Data Flash (KB) | 0 |
| RAM (KB) | 6 |
| Lead Count (#) | 64 |
| Supply Voltage (V) | 3.3 - 5.5 |
| Operating Freq (Max) (MHz) | 20 |
| CAN (ch) | 1 |
| I/O Ports | 51 |
| Timer | 16-bit x 6-ch |
| ADC | 10-bit x 10-ch |
| RTC | No |
| DMA | No |
| Ethernet | No |
| LVD or PVD | Yes |
| Temp. Range (°C) | -40 to +125 |
| Family Name | V850 |
| Lead Compliant | Yes |
| Length (mm) | 10 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 10 x 10 x 1.6 |
| Pkg. Type | LFQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.6 |
| Width (mm) | 10 |
Support for the V850ES/Fx3-L is limited to customers who have already adopted these products.