Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers

Package Information

Pkg. Type:
Pkg. Code:PRBG0408FA-A
Lead Count (#):408
Pkg. Dimensions (mm):27x27
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUV850E2M
Bit Size32
Program Memory (KB)3072
Data Flash (KB)32
RAM (KB)256
Lead Count (#)408
Supply Voltage (V)2.7 - 5.5
Operating Freq (Max) (MHz)160
CAN (ch)3
I/O Ports165
Timer16-bit x 80-ch, 32-bit x 12-ch
ADC10-bit x 16-ch, 12-bit x 16-ch
RTCYes
DMAYes
EthernetNo
LVD or PVDYes
Temp. Range (°C)-40 to +105°C
Family NameV850
Human Machine InterfaceDisplay Function
Length (mm)27
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)27x27
Width (mm)27

Description

The V850E2/Dx4-H is 32-bit V850E2M-H core microcontroller for high-end and high performance automotive dashboard applications.