Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Support for the V850E/MA1 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the RX621, RX210 Group.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)RAM (KB)Lead Count (#)Operating Freq (Max) (MHz)TimerADCRTCDMAEthernetLVD or PVDTemp. Range (°C)
UPD703103AGJ-UENObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E104KB144#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD703103AGJ-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E13204KB144#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD703105AGJ-XXX-UENObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E1128KB4KB144#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD703105AGJ-XXX-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E132128KB4KB144#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD703106AF1-XXX-EN4-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAV850E132128KB10KB161#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD703106AGJ-XXX-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E132128KB10KB144#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD703107AF1-XXX-EN4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAV850E1256KB10KB161#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD703107AF1-XXX-EN4-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAV850E132256KB10KB161#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD703107AGJ-XXX-UENObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E1256KB10KB144#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD703107AGJ-XXX-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E132256KB10KB144#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD70F3107AF1-EN4ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFBGAV850E1256KB10KB161#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD70F3107AF1-EN4-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFBGAV850E132256KB10KB161#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD70F3107AGJ-UENObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E1256KB10KB144#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
UPD70F3107AGJ-UEN-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850E132256KB10KB144#50MHz16-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?