Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual 32+3 bit LVTTL input supports up to 150MHz pixel rate, compatible with 1080p and WUXGA resolution
  • Compatible with Spread Spectrum clock source
  • On chip PLL requires no external components
  • Selectable rising or falling clock edge for data alignment
  • Power down mode
  • On chip PLL requires no external components
  • Compatible with TIA/EIA-644 LVDS standards
  • Single 3.3V supply
  • 144pin LQFP package

Description

The V105A is primarily designed to support pixel data transmission between a video processing engine and a digital video display. The dual channel LVDS output supports pixel rate up to 150MHz, enabling compatibility with 1080p and WUXGA display resolutions.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
V105ADAGObsoleteN/AOut of StockTQFP144#CYesTray
V105ADAG8ObsoleteN/AOut of StockTQFP144#CYesReel
V105ANQGObsoleteN/AOut of StockVFQFPN148#CYesTray
V105ANQG8ObsoleteN/AOut of StockVFQFPN148#CYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?