| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Assembly Location | TAIWAN |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Price (USD) | $17.98 |
| Wafer Fab Location | JAPAN |
μPD809508 is a narrow band power line communication modem IC. μPD809508 integrates a high-performance DSP core and a MCU core (MAC controller). μPD809508 can support a variety of PLC protocols such as G3-PLC (CENELEC, ARIB and FCC), PRIME and many others.