Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_8053
Lead Count (#):52
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.65

Environmental & Export Classifications

RoHS (UPD789870GB-8ET-A)EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)0
Lead Count (#)52
CPU78K0S
RTCNo
LVD or PVDNo
DMANo
CAN (ch)0
EthernetNo
Family Name78K
Length (mm)10
Pkg. Dimensions (mm)10 x 10 x 1.6
Width (mm)10

Description

The UPD78987x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.