Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_8044
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (UPD78F9835GJ-UEN-A)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)60
Data Flash (KB)0
RAM (KB)3.199
Lead Count (#)144
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)5
CPU78K0S
RTCNo
LVD or PVDNo
DMANo
I/O Ports37
Timer8-bit x 6-ch
ADC8-bit x 3-ch
EthernetNo
Human Machine InterfaceLCD Segment Count x 2304
Temp. Range (°C)-40 to +85
Family Name78K
Lead CompliantYes
Length (mm)20
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 20 x 1.6
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.6
Width (mm)20

Description

The UPD78983x Group is supported only for customers who have already adopted these products. The RL78/L13 Group is recommended for new designs.