Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The UPD78095x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.

Part NumberStatusSamplesStockRoHSPackageBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMAI/O PortsTimerEthernetTemp. Range (°C)
UPD780956GB(A)-XXX-8EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP848KB02KB64#2.2 - 3.51.2MHz78K0NoNoNo698-bit x 2-ch, 16-bit x 4-chNo-40 to +85
UPD780957GC(A)-XXX-8EUObsoleteN/AOut of StockContactLFQFP100#NoNoNoNo
UPD780957GC(A)-XXX-8EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP100#NoNoNoNo
UPD780958GC(A)-XXX-8EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFP100#NoNoNoNo