Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_8054
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)64
DMANo
EthernetNo
Family Name78K
LVD or PVDNo
Lead CompliantNo
Length (mm)10
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)10 x 10 x 1.6
Pkg. TypeLFQFP
RTCNo
Tape & ReelNo
Thickness (mm)1.6
Width (mm)10

Description

The UPD78002xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.