| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (UPD16805GS-E1-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pb (Lead) Free | Yes |
| Advanced Features | Low on-resistance: Ron=0.6 ohms MAX.Low-voltage operation guaranteed, 3V driveStandby function which holds down power dissipation4-mode operation possible: forward/reverse/stop/brakeSpace-saving 16-pin plast |
| Lead Compliant | Yes |
| MOQ | 2500 |
| Parametric Category | Protected & Intelligent Power Devices |
| Tape & Reel | No |
Support is limited to customers who have already adopted these products.