| CAD Model: | View CAD Model |
| Pkg. Type: | SOP-8 |
| Pkg. Code: | |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5.37 x 4.4 x 1.8 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 8 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Automotive Qual. | Yes |
| Channels per device (#) | 1 |
| Function | Robust & Safety |
| IL (SC) (A) | 2 |
| IL (mA) | 1500 |
| Length (mm) | 5.37 |
| MOQ | 2500 |
| Mounting Type | SMD |
| Nch/Pch | Nch |
| Parametric Category | Protected & Intelligent Power Devices |
| Pkg. Dimensions (mm) | 5.37 x 4.4 x 1.8 |
| Pkg. Type | SOP-8 |
| RON (mohm) max. @ Tj = 150 °C (mohm) | 130 |
| RON (mohm) max. @ Tj = 25 °C (mohm) | 50 |
| RON (mohm) typ. @ Tj = 25 °C (mohm) | 80 |
| Remarks | SOP-8 |
| Tch (Max) (°C) | 175 |
| Tch (Min) (°C) | -40 |
| Temp. Range (°C) | -40 to +85°C |
| Thickness (mm) | 1.8 |
| Type of Switch | High side |
| Vload dump (V) (V) | 35 |
| Width (mm) | 4.4 |
The µPD166035 is an N-channel high-side driver with a built-in charge pump and embedded protection function. When device over-temperature or overcurrent is generated in output MOS, the protection function operates to prevent destruction and degradation of the product, and also outputs a self-diagnostic signal.