Skip to main content

Features

  • High-temperature operation (Tch = 175 °C MAX.)
  • Built-in charge pump circuit
  • Low on-state resistance
    • RDS(ON) = 80 mW MAX. (VIN = VIH, IO = 1.5A, Tch = 25 °C)
  • Built-in protection circuit
    • Current limitation
    • Over-temperature protection
  • Active clamp operation at inductive load switch off
  • Built-in diagnostic function
  • Package: SOP 8

Description

The µPD166035 is an N-channel high-side driver with a built-in charge pump and embedded protection function. When device over-temperature or overcurrent is generated in output MOS, the protection function operates to prevent destruction and degradation of the product, and also outputs a self-diagnostic signal.

Parameters

Attributes Value
Function Robust & Safety
RON (mohm) typ. @ Tj = 25 °C (mohm) 80
Channels per device (#) 1

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
SOP-8 5.37 x 4.4 x 1.8 8

Applied Filters: