Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
High-Voltage, Bipolar Dual Operational Amplifier, High-Speed, Wide Band for Industrial Products

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:pkg_8307
Lead Count (#):8
Pkg. Dimensions (mm):4 x 3 x 1.2
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Moisture Sensitivity Level (MSL)1
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Bandwidth (MHz)3.5
CMRR (dB)86
Channels (#)2
Common Mode Input Voltage Range (V)3 - 32
Dual Supplies (±V)16 - 16
Dual Supply Range (V)V+-16V(Max.)
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage Bipolar Dual Operational AmplifierHigh-speed, Wide Band
IBIAS (nA)120
IS (mA)3.3
IS per Amp (mA)3.3
Input Offset Voltage Vio (Max) (mV (±))4.5
Lead CompliantYes
Lead Count (#)8
Length (mm)4
Longevity2030 Mar
MOQ2500
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)4.5
Output Voltage Swing Range (V)0 - V+-1.3
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
Pkg. Dimensions (mm)4 x 3 x 1.2
Pkg. TypeTSSOP
ProcessBipolar
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)3 - 32
Slew Rate (V/µs)8.5
Supply Current Icc/Idd (Max) (mA)5.5
Tape & ReelNo
Thermal ShutdownNo
Thickness (mm)1.2
Topology [Rail 1]-
VS (Max) (V)32
VS (Min) (V)3
Vcc (V)3 - 32
Width (mm)3

Description

The μPC842 and μPC4742 are high-speed versions of single-power general-purpose operational amplifiers, μPC1251 and μPC358, achieving high-speed pulse response characteristics and high stability. A high-speed PNP transistor is used in the circuit which improves the characteristics such as a slew rate, gain-bandwidth product, stabilization of the withstand load capacitance, with no crossover distortion compared to μPC1251, μPC358. Therefore, it can be used widely for various application circuits such as single power supply AC amplifiers, active filters, line driver, amplifiers for light receiving elements, etc. Depending on the usage and operating ambient temperature range, the μPC842 is designed for extended temperature and suited for wide operating ambient temperature application, and μPC4742 is designd for general purposes. Along with this series of lineup, the quad type operational amplifier, μPC844, μPC4744 with the same circuit configuration are also available.