| CAD Model: | View CAD Model |
| Pkg. Type: | TSSOP |
| Pkg. Code: | pkg_8308 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 3 x 3 x 1.1 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| Country of Assembly | PHILIPPINES |
| Country of Wafer Fabrication | JAPAN |
| Bandwidth (MHz) | 2.8 |
| CMRR (dB) | 80 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 5 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Dual Operational AmplifierDual Power Supply, J-FET Input, Low Offset Voltage, High-stability, Low Power Consumption |
| IBIAS (nA) | 0.05 |
| IS (mA) | 1.4 |
| IS per Amp (mA) | 1.4 |
| Input Offset Voltage Vio (Max) (mV (±)) | 3 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 3 |
| Longevity | 2034 Mar |
| MOQ | 4000 |
| Min Operating Temperature (°C) | -40 |
| Offset Voltage (Max) (mV) | 3 |
| Output Voltage Swing Range (V) | V-+3 - V+-3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 3 x 3 x 1.1 |
| Pkg. Type | TSSOP |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 5 - 16 |
| Slew Rate (V/µs) | 5.5 |
| Supply Current Icc/Idd (Max) (mA) | 2.2 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thermal Shutdown | No |
| Thickness (mm) | 1.1 |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 5 |
| Vcc (V) | 5 - 16 |
| Width (mm) | 3 |
The μ PC835 is the higher version of μPC832 and 4062, the J-FET input operational amplifiers, in stability and accuracy. The μ PC835 is a J-FET input dual operational amplifier which realizes both low power consumption and high stability, by adopting a High-Speed PNP transistor of fT = 300 MHz on its output stage. In addition, despite its J-FET input, the μ PC835 realizes low offset voltage characteristics that eclipses conventional general operational amplifiers, by using a resistance trimming system, the proven method for our high accuracy operational amplifier and high accuracy reference voltage. The μ PC835 is ideal for use in measurement instruments and control instruments, which especially requires the stability during capacitive load connections.