Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage   ±2 mV (TYP.)
  • Input Bias Current    10 pA (TYP.)
  • Slew Rate        3V/μs (TYP.)
  • Unity Gain Frequency   1 MHz (TYP.)
  • Circuit Current      800 μA (TYP.)
  • Operate from ±2 V
  • Built-In Phase Compensation Circuit
  • Built-In Output Short Circuit Protection
  • Standard Quad Op-Amp terminal connection (pin compatible)

Description

The μPC834 and 4064 are low power consumption versions operational amplifier of μPC804 and 4084 series with the general-purpose J-FET input. This revolutionary J-FET input operational amplifier realizes low power consumption of ICC 800 μA TYP. and low voltage operation from ± 2 V. Owing to its J-FET input, the input impedance is high. The AC characteristics are also greatly improved compared to the conventional low power consumption operational amplifier. Therefore, it is ideal for application circuits such as amplifier circuits and active filters in various battery-operated electronic devices. Depending on the operating ambient temperature, μPC834 is suitable for communication application while μPC4064 is suitable for general-purpose usage. Along with this series of lineup, the dual type op-amp μPC832 and 4062 with same circuit configuration are also available.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +85
Bandwidth (MHz)1
Offset Voltage (Max) (mV)10
IBIAS (nA)0.01
IOUT (A)0.035
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)2 - 16
IS per Amp (mA)0.8
Single Supply Voltage Range (V)2 - 16
Slew Rate (V/µs)3
VS (Min) (V)2
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))10
Supply Current Icc/Idd (Max) (mA)0.8
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP10.2 x 4.4 x 1.8140.65
SOP140.65

Applied Filters: