| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Country of Assembly | THAILAND |
| Country of Wafer Fabrication | JAPAN |
| Bandwidth (MHz) | 1 |
| CMRR (dB) | 90 |
| Channels (#) | 4 |
| Common Mode Input Voltage Range (V) | 2 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Quad Operational Amplifier Dual Power Supply, J-FET Input, Low Power Consumption |
| GBA (Ref. Only) (MHz) | 1 |
| IBIAS (nA) | 0.01 |
| IOUT (A) | 0.035 |
| IS (mA) | 0.8 |
| IS per Amp (mA) | 0.8 |
| Input Offset Voltage Vio (Max) (mV (±)) | 10 |
| Input Voltage (Max) (V) | 16 |
| Input Voltage (Min) (V) | 2 |
| Lead Compliant | Yes |
| Lead Count (#) | 14 |
| Length (mm) | 10.2 |
| Longevity | 2030 Mar |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -40 |
| Moisture Sensitivity Level (MSL) | 1 |
| Offset Voltage (Max) (mV) | 10 |
| Operating Temperature Topr (Max) (°C) | 85 - 85 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Type | SOP |
| Price (USD) | $2.51 |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 2 - 16 |
| Slew Rate (V/µs) | 3 |
| Supply Current Icc/Idd (Max) (mA) | 0.8 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to +85 |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 2 |
| Vcc (V) | 2 - 16 |
| Width (mm) | 4.4 |
The μPC834 and 4064 are low power consumption versions operational amplifier of μPC804 and 4084 series with the general-purpose J-FET input. This revolutionary J-FET input operational amplifier realizes low power consumption of ICC 800 μA TYP. and low voltage operation from ± 2 V. Owing to its J-FET input, the input impedance is high. The AC characteristics are also greatly improved compared to the conventional low power consumption operational amplifier. Therefore, it is ideal for application circuits such as amplifier circuits and active filters in various battery-operated electronic devices. Depending on the operating ambient temperature, μPC834 is suitable for communication application while μPC4064 is suitable for general-purpose usage. Along with this series of lineup, the dual type op-amp μPC832 and 4062 with same circuit configuration are also available.