| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_8193 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.8 |
| Pitch (mm): | 1.27 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (UPC831G2-A) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| Channels (#) | 1 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Function | Bipolar Operational Amplifiers |
| Input Offset Voltage Vio (Max) (mV (±)) | 10 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 5 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 5 x 4 x 1.8 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Slew Rate (V/µs) | 3 |
| Supply Current Icc/Idd (Max) (mA) | 0.25 |
| Tape & Reel | No |
| Thickness (mm) | 1.8 |
| Width (mm) | 4 |
| field__slew_rate_typical_ | 3 |
Support is limited to customers who have already adopted these products.