Skip to main content
Renesas Electronics Corporation

Features

  • Input Offset Voltage: ±1 mV (TYP.) (±2.5 mV MAX.)
  • VIO Temperature Drift: ±7 µV/°C (TYP.)
  • Input Bias Current: 50 pA (TYP.)
  • Slew Rate: 25 V/µs (TYP.)
  • Unity Gain Frequency: 6 MHz (TYP.)
  • Input Equivalent Noise Voltage Density: 19 nV√ Hz (TYP.) (f = 1 kHz)
  • Stable operation against capacitive load: (Capacitive Load at 220 pF, AV = +1 )
  • Built-In Phase Compensation Circuit
  • Built-In Output Short Circuit Protection
  • Standard Single Op-Amp terminal connection (pin compatible)

Description

μPC813 is a high-speed version of μPC811. The J-FET input operational amplifier features a high-speed PNP transistor in the output stage for stable operation at a high slew rate of 25V/us with a gain of 1 (full feedback) The resistor-trimming method proven in other Renesas High-Precision Op-Amp and High-Precision reference voltage is incorporate in this Op-Amp input stage, thus producing an excellent low offset voltage characteristics that has surpasses conventional general purpose op-amp in spite of being JFET input. Under the same series, μPC814, 4094 with the same circuit configuration are also available.

Parameters

AttributesValue
Channels (#)1
Temp. Range (°C)-40 to +85, -40 to +85°C
Bandwidth (MHz)6
Offset Voltage (Max) (mV)2.5
IBIAS (nA)0.05
CMRR (dB)100
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)5 - 16
IS per Amp (mA)2.5
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)25
VS (Min) (V)5
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))2.5
Supply Current Icc/Idd (Max) (mA)3.4
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.480.65
SOP80.65

Applied Filters: