Skip to main content

Overview

Description

The μPC844, μPC4744 are high-speed versions of the single-power general-purpose operational amplifier, μPC451, μPC324, realizing high-speed response and high stability. By adopting a high-speed PNP transistor circuit, various characteristics such as slew rate and gain bandwidth are improved, as compared to μPC451 and μPC324, the load capacity stability is also improved, with no crossover distortion. It can be used widely for various application circuits such as single power supply AC amplifiers, active filters, line drivers, amplifiers for light receiving elements, etc. Depending on the usage and operating ambient temperature range, the μPC844 is designed for extended temperature and suited for wide operating ambient temperature applications, and μPC4744 is designed for general purposes. Along with this series of lineup, the dual type operational amplifier, µPC842, μPC4742 with the same circuit configuration are also available.

Features

  • Slew Rate (AV = 1 ): 7V/µs (TYP.) (V+ = +5V, V- = GND)
  • Gain Bandwidth Product (f = 100kHz): 3.5MHz (TYP.)
  • Input Offset Voltage: ± 2mV (TYP.)
  • Input Offset Current: ± 6nA (TYP.)
  • Operating Ambient Temperature μPC844G2 : TA = -40 °C ~ +85 °C, μPC4744G2 : TA = -20 °C ~ +80 °C, μPC844GR-9LG : TA = -40 °C ~ +125 °C, μPC4744GR-9LG : TA = -40 °C ~ +85 °C,
  • Stability to capacitive load (Capacitive load, 1000pF)
  • Built-in phase correction circuit.
  • Built-in output short-circuit protection circuit.
  • Standard pin (pin compatible) configuration of a quad operational amplifier.

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 635 KB 日本語
Brochure PDF 5.41 MB 日本語
Product Change Notice PDF 1.46 MB 日本語
Product Reliability Report PDF 159 KB
Product Change Notice PDF 685 KB 日本語
Product Reliability Report PDF 138 KB
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE ZIP
1 item

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?