Features
- Ultra-low noise
- High slew rate
- Wide bandwidth
- Internal frequency compensation
Description
The μPC4574 is an ultra-low noise, high slew rate quad operational amplifier specifically designed for audio, instrumentation, and communication circuits. The low noise and high-frequency capabilities make it ideal for preamps and active filters for instrumentation and professional audio.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 4 |
| Temp. Range (°C) | -20 to +80 |
| Bandwidth (MHz) | 14 |
| Offset Voltage (Max) (mV) | 5 |
| IBIAS (nA) | 500 |
| CMRR (dB) | 100 |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Common Mode Input Voltage Range (V) | 4 - 16 |
| Output Voltage Swing Range (V) | V-+3 - V+-3 |
| IS per Amp (mA) | 8.5 |
| Single Supply Voltage Range (V) | 5 - 16 |
| Slew Rate (V/µs) | 6 |
| VS (Min) (V) | 5 |
| VS (Max) (V) | 16 |
| Topology [Rail 1] | - |
| Enable | - |
| Input Offset Voltage Vio (Max) (mV (±)) | 5 |
| Supply Current Icc/Idd (Max) (mA) | 11 |
| Qualification Level | Standard |
| Simulation Model Available | SPICE |
Applied Filters: