| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_9875 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.75 |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| RoHS (UPC4572MF-DAA-E1-AT) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Channels (#) | 2 |
| Dual Supply Range (V) | V+-7V(Max.) |
| Function | Dual Operational Amplifiers(Bipolar) |
| IBIAS (nA) | 100 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 5 |
| MOQ | 2500 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 5 x 4 x 1.75 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Remarks | Standard |
| Single Supply Voltage Range (V) | 4 - 14 |
| Slew Rate (V/µs) | 6 |
| Supply Current Icc/Idd (Max) (mA) | 7 |
| Tape & Reel | No |
| Thickness (mm) | 1.75 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.
The μPC4572MF-DAA is a dual wide band, ultra low noise operational amplifier designed for low supply voltage operation of +4 V to +14 V single supply and ±2 V to ±7 V split supplies. Using high hFE PNP transistors for the input circuit, Input bias current and input equivalent noise are better than conventional wide band operational amplifier. The μPC4572 MF-DAA is an excellent choice for preamplifiers and active filters in audio, instrumentation, and communication circuit.