Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Offset Current: ±5 nA (TYP.)
  • Input Bias Current: 45 nA (TYP.)
  • Slew Rate: 0.8 V/μs (TYP.)
  • Built-In phase correction circuit
  • Built-In Output Short-Circuit Protection
  • Standard quad op-amp terminal connection (pin compatible)

Description

µPC452, 3403 are high-performance version of the single-supply op-amp µPC451, 324. Class AB push-pull circuity is employed in the output stage to avoid crossover distortion, and the AC characteristics of this op-amp are also improved. In addition, this single-supply op-amp can operate in both positive and negative power supply and its common-mode input voltage range can also be used from the V-(GND) level. Therefore, this amplifier can be widely used in various application circuit including single-supply AC amplifiers. Depending on operating ambient temperature, µPC452 are suited for communication application while µPC3403 are for general purpose usage.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +85
Bandwidth (MHz)1
Offset Voltage (Max) (mV)7
IBIAS (nA)45
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)3 - 32
IS per Amp (mA)2.8
Single Supply Voltage Range (V)3 - 32
Slew Rate (V/µs)0.8
VS (Min) (V)3
VS (Max) (V)32
Topology [Rail 1]-
Enable-
Dual Supply Range (V)V+-16V(Max.)
Input Offset Voltage Vio (Max) (mV (±))7
Supply Current Icc/Idd (Max) (mA)2.8
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP10.2 x 4.4 x 1.8140.65
SOP—140.65
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeCountry of AssemblyCountry of Wafer Fabrication
UPC452G2-APActiveN/A2030 MarOut of StockSOP
UPC452G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.783Embossed TapeTHAILANDJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?