| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | PRSP0008DL-A |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5.2 x 4.4 |
| Pitch (mm): | 0.65 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Bandwidth (MHz) | 3 |
| CMRR (dB) | 76 |
| Channels (#) | 2 |
| Common Mode Input Voltage Range (V) | 5 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Dual Operational AmplifierDual Power Supply, J-FET Input |
| GBA (Ref. Only) (MHz) | 3 |
| IBIAS (nA) | 0.03 |
| IS (mA) | 4 |
| IS per Amp (mA) | 4 |
| Input Offset Voltage Vio (Max) (mV (±)) | 3 |
| Lead Count (#) | 8 |
| Length (mm) | 5.2 |
| MOQ | 1 |
| Min Operating Temperature (°C) | -20 |
| Offset Voltage (Max) (mV) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 5.2 x 4.4 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 5 - 16 |
| Slew Rate (V/µs) | 13 |
| Supply Current Icc/Idd (Max) (mA) | 5.6 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -20 to +80°C |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 5 |
| Vcc (V) | 5 - 16 |
The µPC4082 is a dual operational amplifier incorporating well matched ion implant P-channel J-FET on the same chip with standard bipolar transistors. The key features of this op amp is very low input bias current and high slew rate for ten times faster than conventional general purpose op amps. By these features the µPC4082 is excellent choice for wide variety of applications including integrator, active filter, pulse amp etc.