Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Bias Current :30 pA (TYP.)
  • High Slew Rate: 13 V/μs (TYP.)
  • Unity Gain Frequency: 3 MHz (TYP.)
  • Low noise: 17 nV/√Hz (TYP.) @ f = 1 kHz
  • Internal frequency compensation
  • Output short circuit protection
  • High input impedance: J-FET Input stage

Description

Support is limited to customers who have already adopted these products.

The μPC4072MF-DAA is a J-FET input operational amplifier. This product is designed as low noise version of the μPC4082. The features of the μPC4072MF-DAA are more improved input equivalent noise voltage, input offset voltage and input bias current than those of μPC4082. By these features, the μPC4072MF-DAA is excellent choice for wide variety of applications including audio preamplifier and active filter.

Part NumberStatusSamplesStockRoHSPackageCarrier Type
UPC4072MF-DAA-E1-ATObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SOPEmbossed Tape
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?