Features
- Low noise: en = 17 nV/√Hz (TYP.)
- Very low input bias and offset currents
- Output short circuit protection
- High input impedance...J-FET Input stage
- Internal frequency compensation
- High slew rate...13 V/μs (TYP.)
Description
The μPC4072 is a J-FET input operational amplifier. This product is designed as low noise version of the μPC4082. The features of the μPC4072 are more improved input equivalent noise voltage, input offset voltage and input bias current than those of μPC4082. By these features, the μPC4072 is excellent choice for wide variety of applications including audio preamplifier and active filter.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Temp. Range (°C) | -20 to +80 |
| Bandwidth (MHz) | 3 |
| Offset Voltage (Max) (mV) | 10 |
| IBIAS (nA) | 0.03 |
| CMRR (dB) | 90 |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Common Mode Input Voltage Range (V) | 5 - 16 |
| IS per Amp (mA) | 4 |
| Single Supply Voltage Range (V) | 5 - 16 |
| Slew Rate (V/µs) | 13 |
| VS (Min) (V) | 5 |
| VS (Max) (V) | 16 |
| Topology [Rail 1] | - |
| Enable | - |
| Input Offset Voltage Vio (Max) (mV (±)) | 10 |
| Supply Current Icc/Idd (Max) (mA) | 4 |
| Qualification Level | Standard |
| Simulation Model Available | SPICE |
Applied Filters: