Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low supply current: 800 µA (TYP.)
  • Very low input bias and offset currents
  • High input impedance...J-FET Input Stage
  • Low supply voltage operation
  • Output short circuit protection
  • Internal frequency compensation

Description

The µPC4064 is a low power J-FET input quad operational amplifier that will operate at voltage levels as low as ±2 V. Input current is typically less than 1mA. With input bias and offset currents as low as a few pA, the µPC4064 is an excellent choice for hand-held measurement equipment.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-20 to +80
Bandwidth (MHz)1
Offset Voltage (Max) (mV)10
IBIAS (nA)0.01
IOUT (A)0.035
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)2 - 16
IS per Amp (mA)0.8
Single Supply Voltage Range (V)2 - 16
Slew Rate (V/µs)3
VS (Min) (V)2
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))10
Supply Current Icc/Idd (Max) (mA)0.8
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP10.2 x 4.4 x 1.8140.65
SOP140.65
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeCountry of AssemblyCountry of Wafer Fabrication
UPC4064G2-APActiveN/A2030 MarOut of StockSOP
UPC4064G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.807Embossed TapeTHAILANDJAPAN