| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): | 0.65 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Carrier Type | Embossed Tape |
| Country of Assembly | THAILAND |
| Country of Wafer Fabrication | JAPAN |
| Bandwidth (MHz) | 1 |
| CMRR (dB) | 90 |
| Channels (#) | 4 |
| Common Mode Input Voltage Range (V) | 2 - 16 |
| Enable | - |
| Family Name | General-purpose Op Amps |
| Function | High Voltage Quad Operational Amplifier Dual Power Supply, J-FET Input, Low Power Consumption |
| GBA (Ref. Only) (MHz) | 1 |
| IBIAS (nA) | 0.01 |
| IOUT (A) | 0.035 |
| IS (mA) | 0.8 |
| IS per Amp (mA) | 0.8 |
| Input Offset Voltage Vio (Max) (mV (±)) | 10 |
| Input Voltage (Max) (V) | 16 |
| Input Voltage (Min) (V) | 2 |
| Lead Compliant | Yes |
| Lead Count (#) | 14 |
| Length (mm) | 10.2 |
| Longevity | 2030 Mar |
| MOQ | 2500 |
| Min Operating Temperature (°C) | -20 |
| Moisture Sensitivity Level (MSL) | 1 |
| Offset Voltage (Max) (mV) | 10 |
| Operating Temperature Topr (Max) (°C) | 80 - 80 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Yes |
| Pitch (mm) | 0.65 |
| Pkg. Type | SOP |
| Price (USD) | $2.09 |
| Process | Bipolar |
| Qty. per Reel (#) | 2500 |
| Qualification Level | Standard |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Simulation Model Available | SPICE |
| Single Supply Voltage Range (V) | 2 - 16 |
| Slew Rate (V/µs) | 3 |
| Supply Current Icc/Idd (Max) (mA) | 0.8 |
| Tape & Reel | Yes |
| Temp. Range (°C) | -20 to +80 |
| Thermal Shutdown | No |
| Topology [Rail 1] | - |
| VS (Max) (V) | 16 |
| VS (Min) (V) | 2 |
| Vcc (V) | 2 - 16 |
| Width (mm) | 4.4 |
The µPC4064 is a low power J-FET input quad operational amplifier that will operate at voltage levels as low as ±2 V. Input current is typically less than 1mA. With input bias and offset currents as low as a few pA, the µPC4064 is an excellent choice for hand-held measurement equipment.