Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Low supply current: 400 µA (TYP.)
  • Very low input bias and offset currents
  • High input impedance...J-FET Input Stage
  • Low supply voltage operation
  • Output short circuit protection
  • Internal frequency compensation

Description

The µPC4062 is a J-FET input low-power operational amplifier featuring low supply voltage operation from ±2 V. Supply current is ten times smaller than that of µPC4082 type op-amp. With very low input bias current characteristics, the µPC4062 is an excellent choice for hand-held measurement equipment and other low-power application circuits.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-20 to +80
Bandwidth (MHz)1
Offset Voltage (Max) (mV)10
IBIAS (nA)0.01
IOUT (A)0.035
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)2 - 16
IS per Amp (mA)0.4
Single Supply Voltage Range (V)2 - 16
Slew Rate (V/µs)3
VS (Min) (V)2
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))10
Supply Current Icc/Idd (Max) (mA)0.4
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.4 x 1.880.65
SOP80.65

Applied Filters: