| CAD Model: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_8193 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 5 x 4 x 1.8 |
| Pitch (mm): | 1.27 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Channels (#) | 2 |
| Dual Supply Range (V) | V+-16V(Max.) |
| Function | Bipolar Voltage Comparator |
| Input Offset Voltage Vio (Max) (mV (±)) | 5 |
| Lead Compliant | Yes |
| Lead Count (#) | 8 |
| Length (mm) | 5 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Current Io Sink (Typical) (mA) | 16 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 5 x 4 x 1.8 |
| Pkg. Type | SOP |
| Process | Bipolar |
| Response Time TPLH (Typical) (µs) | 1.3 |
| Single Supply Voltage Range (V) | 2 - 32 |
| Supply Current Icc/Idd (Max) (mA) | 1 |
| Tape & Reel | No |
| Thickness (mm) | 1.8 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.
The μPC393MF-DAA is dual comparator which is designed to operate for a single power supply. It includes features of low-voltage operation, a common-mode input voltage that range from V−(GND) level, an open collector output, and low current consumption. Furthermore, this product can operate on a split power supply and be used for an extensive comparison of various voltages. This package becomes smaller than μPC393G2 package in existence because the package adopts the narrow body SOP that is generally used abroad.
µPC393GR-9LG are dual comparators designed to operate under single power supply. Features include low-voltage operation, common-mode input voltage range from V− (GND) level, open collector output, and low current consumption. Furthermore, these products can operate on a split power supply and used widely for various voltage comparison application. Depending on the usage and operating ambient temperature range, the µPC393GR-9LG are designed for general purposes application. In addition, compatible DC parameter selection for the comparators also available. Along with this series of lineup, the quad type comparators µPC339GR-9LG with the same circuit configuration are also available.