Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Offset Current: ±5 nA (TYP.)
  • Large Signal Voltage Gain: 100000 (TYP.)
  • Internal Frequency Compensation
  • Output Short-Circuit Protection

Description

Support is limited to customers who have already adopted these products.

μPC1251, μ PC358 are dual operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP. ) constant current, and a low current consumption. In addition to that, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC1251 is suited for wide operating ambient temperature use due to its temperature expansion type, while μPC358 is for general purposes usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC451, μ PC324 which are quad types with the same circuit configuration are also available under this series of operational amplifiers.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Country of AssemblyCountry of Wafer Fabrication
UPC358G2-ANRNDN/AOut of StockSOP1ku | $0.39JAPAN, MALAYSIAJAPAN
UPC358G2-E1-ANRNDN/AOut of StockSOP1ku | $0.332JAPAN, MALAYSIAJAPAN
UPC358G2-E2-ANRNDN/AOut of StockSOP1ku | $0.332JAPAN, MALAYSIAJAPAN
UPC358G2(5)-AObsoleteN/AOut of StockSOP
UPC358G2(5)-E1-AObsoleteN/AOut of StockSOP1ku | $0.444JAPANJAPAN

Knowledge Base

  1. What is the difference between general use and industrial use?

    ... with operational amplifiers/comparators for industrial use, all devices are subject to testing with all test items. (Example) Single-power-supply dual operational amplifier For general use (UPC358G2) : Ambient operating temperature range: -20 to +80°C For industrial use(UPC1251G2) : Ambient operating temperature range: -40 to +85°C (2005/09)

    Sep 1, 2005
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?