Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Offset Current: ±5 nA (TYP.)
  • Large Signal Voltage Gain: 100000 (TYP.)
  • Internal Frequency Compensation
  • Output Short-Circuit Protection

Description

Support is limited to customers who have already adopted these products.

μPC451, μ PC324 are quad operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that range from V (GND) level, an output from a V (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP. ) constant current, and a low current consumption. In addition to that, these amplifiers can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC451 is suited for wide operating ambient temperature use due to its temperature expansion type, while μPC324 is for general purposes usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC1251, μ PC358 which are dual types with the same circuit configuration are also available under this series of operational amplifiers.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeCountry of AssemblyCountry of Wafer Fabrication
UPC324G2-ANRNDN/AOut of StockSOP1ku | $0.55Embossed TapeJAPAN, MALAYSIAJAPAN
UPC324G2-E1-ANRNDN/AOut of StockSOP1ku | $0.674Embossed TapeJAPAN, MALAYSIAJAPAN
UPC324G2-E2-ANRNDN/AOut of StockSOP1ku | $0.674Embossed TapeJAPAN, MALAYSIAJAPAN
UPC324G2(5)-E1-AObsoleteN/AOut of StockSOP1ku | $0.54Embossed TapeJAPAN, MALAYSIAJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?