Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input offset voltage ± 1mV (Typ.)
  • Input offset current ± 20nA (Typ.)
  • Input bias current 80nA (Typ.)
  • Built-in phase correction circuit
  • Built-in output short circuit protection circuit
  • Standard dual operational amplifier terminal connection
  • Large amplitude voltage gain 160000 (Typ.)
  • 8-pin plastic SOP package

Description

The μPC251, 1458 is a dual, general-purpose operational amplifier circuit with a built-in phase correction circuit.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +85
Bandwidth (MHz)0.5
Offset Voltage (Max) (mV)6
IBIAS (nA)80
CMRR (dB)90
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)15 - 32
IS per Amp (mA)3
Single Supply Voltage Range (V)15 - 32
Slew Rate (V/µs)1
VS (Min) (V)15
VS (Max) (V)32
Topology [Rail 1]-
Enable-
Dual Supply Range (V)V+-16V(Max.)
Input Offset Voltage Vio (Max) (mV (±))6
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.4 x 1.880.65
SOP80.65
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
UPC251G2-APActiveN/A2030 MarOut of StockSOP1
UPC251G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.508Embossed Tape1THAILANDJAPAN

Knowledge Base

  1. What is the maximum output voltage (Vom) of an operational amplifier?

    ... V to 1.5 V lower than V+ to a voltage 1 V to 1.5 V higher than V-. Be aware, therefore, that when the power supply voltage (V ±) changes, the maximum output voltage will also change. Example: Dual general-purpose operational amplifier: uPC251

    Dec 1, 2011
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?