Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available

Features

  • Analog Video Decoder
    • Supports NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), SECAM with automatic format detection
    • High quality adaptive 2D comb filter for both NTSC and PAL inputs
    • Fully programmable static gain or automatic gain control for the CVBS channel
    • Selectable single-ended or differential CVBS inputs
    • Image enhancement with 2D dynamic peaking/CTI
    • Digital subcarrier PLL for accurate color decoding
    • Up to 3CH differential or 6CH single-ended CVBS input
  • Digital Input Support
    • Supports BT.656, 8-bit and 16-bit BT.601 and BT.1120 video formats
    • Supports YCbCr/RGB 24-bit input up to 1080p resolution
    • Two single channel LVDS open LDI inputs - up to 104MHz for each channel
    • Dual channel LVDS open LDI input - up to 150MHz in Dual mode (75MHz per channel)
    • Supports RGB565 + BT.656 at the same time
  • TFT Panel Support
    • Built-in programmable timing controller
    • Supports 3, 4, 6, or 8 bits per pixel up to 16.8 million colors with built-in dithering engine
    • Supports single channel LVDS panels up to 1920 x 720 resolution (104MHz)
    • Supports dual channel LVDS and digital panels (TTL) up to 1920 x 1080 resolution (150MHz)
  • Font Based On-Screen Display
    • 4 windows font OSD with bordering/shadow
    • 13,824 Bytes programmable font RAM and 1024 characters display RAM
    • Supports variable width (12/16), height (2~32)
  • SPI Flash Based On-Screen Display
    • Supports fast register initialization by SPI-DMA
    • 9 bitmap-based OSD windows in 2 layers through SPI with alpha blending between layers
    • Shares pins with EEPROM interface
  • EEPROM Interface
    • EEPROM interface for fast boot register initialization
    • Shares pins with SPI Flash memory interface
  • Image Processing
    • Two high quality scalers with both up/down scaling support
    • Built-in 2D deinterlacing function
    • Supports programmable cropping of input video and graphics
    • Automatic Contrast Adjustment (ACA) on 1 scaler path
    • Independent RGB gain and offset controls
    • 10-bit image enhancement processing and 10-bit Gamma correction
  • Clock Generation
    • Spread spectrum PLL integrated to each scaler path
    • Programmable modulation frequency and spread width
  • Timing Controller (TCON)
    • Supports programmable interface signals for control
    • Column (source) driver/Row (gate) driver
  • MIPI-CSI2 Output – TW8844 only
    • 4 lane MIPI-CSI2 output port (1Gb/lane)
    • Supports YUV422 and 24-bit RGB data formats
  • Pseudo BT.656 Output – TW8845 only
    • Independent BT.656 compatible YCbCr(4:2:2) output format
    • YCbCr(4:2:2) output generated from all input paths
    • Output can be processed through the scaler path or bypass scaling all together
  • Miscellaneous
    • Fast mode plus I2C interface up to 1.2Mbps with zero hold time
    • Short diagnostics
      • Short to battery
      • Short to ground
    • Up to 4 10-bit PWMs
    • GPIOs
    • Programmable drive strength for LVTTL and LVDS
    • Pin swapping (MSB ↔ LSB)
    • Two separate input measurement engines with continuous measurement capability
    • Smooth input switching via shadow registers
    • 1.2V internal operation
    • 1.8/3.3V I/O support
    • Single 27MHz crystal
    • 156 Ld LQFP with exposed thermal pad
    • TW8844AT-LB1-GE and TW8845AT-LB1-GE are AEC-Q100 qualified

Description

The TW8844 and TW8845 are highly integrated LCD video processors that incorporate many of the features required to create a multipurpose LCD display system. This includes a high quality 2D comb NTSC/PAL/SECAM video decoder that supports single-ended or differential composite video inputs, two independent TTL digital input interfaces (up to 24-bit each), two LVDS Open LDI input interfaces, two separate high-quality scaler and deinterlacer engines, as well as a versatile OSD and EEPROM interface. The outputs include dual channel LVDS Open LDI, or TTL panel interfaces, as well as a separate MIPI-CSI2 (TW8844) or pseudo BT. 656 (TW8845) output.

The TW8844 and TW8845 can support input resolutions up to 1080p and can drive LCD panels at resolutions up 1920 x 1080. The TW8844 and TW8845's video processing capability includes arbitrary H/V scaling, panoramic scaling, image mirroring, image adjustment and enhancement, Automatic Contrast Adjustment (ACA), etc. In addition, the TW8844 and TW8845 have new image diagnostic capabilities to determine if the input video is corrupted. The feature set and versatility of this device makes it an ideal solution for automotive LCD display applications.

Parameters

AttributesValue
CVBS InputYes (differential)
S-Video InputNo
YPbPr InputNo
SCART InputNo
Analog RGB InputNo
Digital RGB/Y CbCr Input2 x 24-bit (up to 1080p)
ADC Input Frequency (MHz)27
Comb Filter2D
Output Resolution (Max)1080p (1920x1080)
De-Interlacer2D
Color EnhancementYes
PIPNo
OSD TypeFont / SPI bitmap
OSD Font RAM379
External OSDNo
CCFL/LED ControllerNo
Dual View OutputNo
LVDS InputYes (2CH)
LVDS OutputYes (2CH)
MCU/MPUNo
Memory SupportNo
MIPI-CSI2 inputNo
OSD Colors16 Colors / 16-bit Pallette
TCON OutputDigital
Touch-screen ControllerNo
TTL OutputYes
Qualification LevelAutomotive

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LQFP20.0 x 14.0 x 1.401560.4
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
TW8845-LB1-CEActiveAvailableIn StockRoHS:EN
LQFP1ku | $9.35156#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°CTAIWANTAIWAN
TW8845AT-LB1-GEActiveAvailableIn StockRoHS:EN
LQFP1ku | $10.45156#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CTAIWANTAIWAN
TW8845AT-LB1-GETActiveAvailableOut of StockRoHS:EN
LQFP1ku | $10.51156#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +105°CTAIWANTAIWAN

Knowledge Base

  1. Are the respective evaluation boards for the TW8846/47 identical to the evaluation boards for the TW8844/45?

    Question:   The TW8846 and TW8847 are upgrades of the TW8844 and TW8845 devices.  Are the respective evaluation boards for the TW8846/47 identical to the evaluation boards for the TW8844/45? ANSWER:   Yes, the boards for the TW8846 are identical to the boards for the TW8844; and the ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?