Skip to main content
Renesas Electronics Corporation

Features

  • Analog Video Decoder
    • Supports NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), and SECAM with automatic format detection
    • High quality adaptive 2D comb filter for both NTSC and PAL inputs
    • 10-bit ADC and analog clamping circuit (clamping is 8-bit processing)
    • Fully programmable static gain or automatic gain control for the CVBS channel
    • Programmable white peak control for the CVBS channel
    • Selectable single-ended or differential CVBS inputs
    • PAL delay line for color phase error correction
    • Image enhancement with 2D dynamic peaking/CTI
    • Digital subcarrier PLL for accurate color decoding
    • Programmable hue, brightness, saturation, contrast, and sharpness
    • Digital horizontal PLL and advanced synchronization processing for superior VCR playback and weak signal performance
    • Up to 3CH differential or 6CH single-ended CVBS input
  • Digital Input Support
    • Supports BT.656, 8-bit and 16-bit BT.601, and BT.1120 video formats
    • Supports YCbCr/RGB 24-bit input up to 1080p resolution
    • Two single channel LVDS open LDI inputs, up to 104MHz for each channel
    • Dual channel LVDS open LDI input, up to 150MHz in Dual mode (75MHz per channel)
    • Supports RGB565 + BT.656 at the same time

Description

The TW8846 and TW8847 are highly integrated LCD video processors that incorporate many of the features required to create a multipurpose LCD display system. These features include a high quality 2D comb NTSC/PAL/SECAM video decoder that supports single-ended or differential composite video inputs, two independent TTL digital input interfaces (up to 24-bit each), two LVDS Open LDI input interfaces, two separate high quality scaler and de-interlacer engines, and a versatile OSD and an EEPROM/SPI interface. The outputs include dual channel LVDS Open LDI or TTL panel interfaces, and a separate MIPI-CSI2 output in the TW8846 and a pseudo BT. 656 output in the TW8847.

The TW8846 and TW8847 can support input resolutions up to 1080p and can drive LCD panels at resolutions up to 1920x1080. The video processing capabilities include 10-bit color processing, arbitrary H/V scaling, panoramic scaling, image mirroring, image adjustment and enhancement, black and white stretch, and automatic contrast adjustment. The TW8846 and TW8847 have improved image diagnostic capabilities to determine if the input video is corrupted. The feature set and versatility of this device makes it an ideal solution for automotive LCD display applications.

Parameters

AttributesValue
CVBS InputYes (differential)
S-Video InputNo
YPbPr InputNo
SCART InputNo
Analog RGB InputNo
Digital RGB/Y CbCr Input2 x 24-bit (up to 1080p)
ADC Input Frequency (MHz)27
Comb Filter2D
Output Resolution (Max)1080p (1920x1080)
De-Interlacer2D
Color EnhancementYes
PIPNo
OSD TypeFont / SPI bitmap
OSD Font RAM512
External OSDNo
CCFL/LED ControllerNo
Dual View OutputNo
LVDS InputYes (2CH)
LVDS OutputYes (2CH)
MCU/MPUNo
Memory SupportNo
MIPI-CSI2 inputNo
OSD Colors16 Colors / 16-bit Pallette
TCON OutputDigital
Touch-screen ControllerNo
TTL OutputYes
Qualification LevelAEC-Q100 Grade 2

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LQFP20.0 x 14.0 x 1.401560.4

Applied Filters: