| CAD Model: | View CAD Model |
| Pkg. Type: | CABGA |
| Pkg. Code: | ABG144 |
| Lead Count (#): | 144 |
| Pkg. Dimensions (mm): | 10.0 x 10.0 x 1.4 |
| Pitch (mm): | 0.8 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CABGA |
| Lead Count (#) | 144 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Length (mm) | 10 |
| MOQ | 184 |
| Moisture Sensitivity Level (MSL) | 3 |
| PCI Express (generation and ch) | 1.1 |
| PCIe Generation | Gen1 |
| PCIe Lanes (#) | 1 |
| Package Area (mm²) | 100 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 10.0 x 10.0 x 1.4 |
| Primary PCI Bus | PCIe x1 |
| Qty. per Carrier (#) | 184 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Secondary Bus | 32-bit PCI 33/66MHz |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.4 |
| Transparency Mode | Non-transparent, Transparent, Opaque |
| Width (mm) | 10 |
The Tsi382 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.