Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • PCI interfaces operate up at 33 or 66 MHz
  • 32-bit mode supported
  • 31mm x 31mm QFP
  • 17mm x 17mm BGA

Description

Provides ridging between two PCI buses operating up to 66 MHz in 32-bit mode.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
TSI350-66CQObsoleteN/AOut of StockPQFP208#CNoTray
TSI350-66CQYObsoleteN/AIn StockPQFP208#CYesTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?