Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Processor interface supports MPC74xx and PPC750 processors
  • PCI/X Interface supports PCI 2.3 and PCI-X 1.0 modes
  • Memory Controller supports DDR2-400 devices
  • Integrated bus arbiters for processor and PCI/X devices
  • Four independent DMA/XOR channels
  • Clock generator with spread-spectrum capability
  • Two independent Gigabit Ethernet ports
  • HLP Interface for Flash and other simple I/O devices
  • Two UARTs
  • 16-bit parallel GPIO port
  • I2C/EEPROM Interface
  • JTAG support (Boundary scan)

Description

The TSI108 host bridge for PowerPC processors supports PCI-X, DDR2-400 SDRAM, Gigabit Ethernet, and Flash. The TSI108 is optimized for customers in the wireless infrastructure, storage networking, network access, printer, military, and industrial automation markets. Its flexible configuration options allow designers to develop their systems quickly and efficiently. It minimizes active power by disabling unused ports and clocks, while its integrated Clock Generator saves power over discrete devices.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
TSI108-200CLObsoleteN/AOut of StockFCBGA1023#CNoTray
TSI108-200CLYObsoleteN/AOut of StockFCBGA1023#CNoTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?