| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | HM1023 |
| Lead Count (#): | 1023 |
| Pkg. Dimensions (mm): | 33.0 x 33.0 x 2.0 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 4 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 1023 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| DRAM I/F | DDR2-400 |
| Length (mm) | 33 |
| MOQ | 48 |
| Moisture Sensitivity Level (MSL) | 4 |
| PCI Bus | 133MHz/64-bit PCI-X |
| Package Area (mm²) | 1089 |
| Pb Free Category | e0 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 33.0 x 33.0 x 2.0 |
| Pkg. Type | FCBGA |
| Power Consumption Max (W) | 3.7 |
| Processor Bus | PowerPC 7xx/7448 -200MHz |
| Qty. per Carrier (#) | 24 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2 |
| Width (mm) | 33 |
The TSI108 host bridge for PowerPC processors supports PCI-X, DDR2-400 SDRAM, Gigabit Ethernet, and Flash. The TSI108 is optimized for customers in the wireless infrastructure, storage networking, network access, printer, military, and industrial automation markets. Its flexible configuration options allow designers to develop their systems quickly and efficiently. It minimizes active power by disabling unused ports and clocks, while its integrated Clock Generator saves power over discrete devices.