Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Temperature Sensor + 512 byte serial EEPROM
  • 512 byte serial EEPROM for SPD
  • Single supply: 2.2V to 3.6V
  • Accurate timeout support
    • Meets strict SMBus spec of 25ms (min), 35ms (max)
  • Timeout supported for Temp Sensor and EEPROM
  • Timeout supported in all modes
    • Active mode for Temp Sensor and EEPROM
    • EEPROM in standby or Temp Sensor in shutdown
    • EEPROM in standby and Temp Sensor in shutdown
  • Schmitt trigger and noise filtering on bus inputs
  • 2-wire serial interface: 10kHz to 1MHz max I2C™ /SMBus™
  • Available package: 8-TDFN

Description

The TSE2004GB2C0 is a digital temperature sensor with integrated 4 Kbit EEPROM for memory modules. It features accuracy up to ±0.5°C and is designed to target applications demanding the highest level of temperature readout.

Applied Filters: