| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | AHR6 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 0.8 x 1.3 x 0.5 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 6 |
| Carrier Type | Cut Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | -40 to 85°C |
| Application System | Server |
| Comm. Interface | I2C, I3C |
| Function | Temperature Sensor |
| Input Voltage Range (V) | 1.7 - 1.98 |
| Lead Compliant | No |
| Length (mm) | 0.8 |
| MOQ | 2500 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 0.8 x 1.3 x 0.5 |
| Pkg. Type | WLCSP |
| Product Type | Temperature Sensor |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 7 |
| Tape & Reel | Yes |
| Thickness (mm) | 0.5 |
| Width (mm) | 1.3 |
The TS5111 DDR5 Temperature Sensor is a new precision temperature sensor targeted at DDR5 RDIMMs, LRDIMMs and some high-end Gaming DIMMs. Due to its high precision, low power and small footprint, the IC is also well suited for any application that requires a temperature sensor, including Solid State Disks (SSD), embedded computing motherboards, portable devices, and communications equipment. The new Temperature Sensor allows these various applications to run at peak efficiency, saving overall power and enhancing reliability and performance with real-time, closed-loop thermal management algorithms.
The TS5111 has programmable warning flags that enable systems to exercise thermal control loop mechanisms such as memory refresh rates, fan seeds, bandwidth throttling and allows for upper and lower temperature limits. With package dimensions of 0.8 x 1.3mm the temperature sensor can be placed in virtually any location where proximity sensing is critical for reliable operation.
The TS5111 supports I²C, SMBUS, as well as the new I3C Basic protocol for data rates up to 12.5 Mbits/sec, and other advanced features like in-band interrupts, parity checking, and packet error checks.