Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • JEDEC qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
    • Intrinsic lifetime tests
    • Wide gate safety margin
    • Transient over-voltage capability
  • Very low QRR
  • Reduced crossover loss
  • Enables AC-DC and DC-DC designs
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Achieves increased efficiency in both hard- and soft-switched circuits
  • Easy to drive with commonly-used gate drivers
  • RoHS-compliant and Halogen-free packaging

Description

The TP65H480G4JSG 650V 480mΩ Gallium Nitride (GaN) FET is a normally-off device built using Renesas' Gen IV platform. It combines state-of-the-art high voltage GaN HEMT and low voltage silicon MOSFET technologies—offering superior reliability and performance.

Transphorm GaN offers improved efficiency over silicon, through lower gate charge, lower crossover loss, and smaller reverse recovery charge.

The TP65H480G4JSG is offered in an industry-standard PQFN56 with a common source package configuration.

Parameters

AttributesValue
Blocking CapabilityUni-Directional Switch
Qualification LevelStandard
Vds min (V)650
V(TR)DSS max (V)800
RDSON (Typ) (mΩ)480
RDSON (max) (mΩ)560
Vth typ (V)2.1
Id max @ 25°C (A)3.6
Qrr typ (nC)14
Qg typ (nC)9
Qoss (nC)13.5
Ron * Qoss (FOM)6480
Ciss (Typical) (pF)760
Coss (Typical) (pF)9
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C

Package Options

Pkg. TypePkg. Dimensions (mm)
PQFN565 x 6

Applications

  • Consumer
  • Power adapters
  • Low power SMPS
  • Lighting 
Part NumberStatusSamplesStockPackageCarrier TypeMoisture Sensitivity Level (MSL)Mounting TypeTemp. Range (°C)
TP65H480G4JSGActiveN/AIn StockPQFN56Tape & Reel3Surface Mount-55 to +150°C

Support Communities

  1. Gallium Nitride (GaN)

    I need simulation model of  Gallium Nitride (GaN) for LTspice. Please support [locked by: AB_RENESAS at 11:35 (GMT 0) on 8 Jul 2025]

    Apr 2, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?