Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • JEDEC-qualified GaN technology
  • Dynamic RDS(on)eff production tested
  • Robust design, defined by
    • Intrinsic lifetime tests
    • Wide gate safety margin
    • Transient over-voltage capability
  • Enhanced inrush current capability
  • Very low QRR
  • Reduced crossover loss
  • Enables AC-DC bridgeless totem-pole PFC designs
    • Increased power density
    • Reduced system size and weight
    • Overall lower system cost
  • Achieves increased efficiency in both hard- and soft-switched circuits
  • Easy to drive with commonly used gate drivers
  • GSD pin layout improves high speed design
  • RoHS-compliant and Halogen-free packaging

Description

The TP65H035G4WS 650V 35mΩ Gallium Nitride (GaN) FET is a normally-off device built using our GenIV platform. It combines a state-of-the-art high voltage GaN HEMT with a low voltage Silicon MOSFET to offer superior reliability and performance.

Renesas' GaN power products offer improved efficiency over silicon through lower gate charge, lower crossover loss, and smaller reverse recovery charge.

The TP65H035G4WS is offered in an industry-standard 3-lead TO-247 with a common source package configuration.

Applications

  • Datacom
  • Broad industrial
  • PV inverter
  • Servo motor
Part NumberStatusSamplesStockPackageCarrier TypeMoisture Sensitivity Level (MSL)Mounting TypeTemp. Range (°C)
TP65H035G4WSNRNDN/AIn StockTO-247Tube1Through Hole-55 to +150°C

Support Communities

  1. Support to provide the Spice Model Zip File of the Renesas MOSFETs with Part No:TP65H035G4WS (650V, 46.5A).

    Hello Everyone! I am simulating the Dual Active Bridge Converter with the Renesas MOSFETs with Part No:TP65H035G4WS (650V, 46.5A) on LTSpice. So Please can anyone share the Spice model of this MOSFET (TP65H035G4WS) for simulation purpose. It will be helpful. Please find the screenshot of the required MOSFET ...

    Nov 27, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?