Lead Count (#) | 56 |
Pkg. Type | VFQFPN |
Pkg. Code | NLG56 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 8.0 x 8.0 x 0.85 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
HTS (US) | 8542390000 |
Moisture Sensitivity Level (MSL) | 3 |
Pkg. Type | VFQFPN |
Lead Count (#) | 56 |
Pb (Lead) Free | Yes |
Carrier Type | Reel |
Length (mm) | 8 |
MOQ | 1000 |
Moisture Sensitivity Level (MSL) | 3 |
Package Area (mm²) | 64.0 |
Pb Free Category | e3 Sn |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 8.0 x 8.0 x 0.85 |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 3000 |
Reel Size (in) | 13 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Temp. Range | 0 to 70°C |
Thickness (mm) | 0.85 |
Width (mm) | 8 |