| CAD Model: | View CAD Model |
| Pkg. Type: | CABGA |
| Pkg. Code: | BKG176 |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 15.0 x 6.0 x 1.2 |
| Pitch (mm): | 0.65 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | CABGA |
| Lead Count (#) | 176 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Length (mm) | 15 |
| MOQ | 208 |
| Moisture Sensitivity Level (MSL) | 3 |
| Package Area (mm²) | 90 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.65 |
| Pkg. Dimensions (mm) | 15.0 x 6.0 x 1.2 |
| Qty. per Carrier (#) | 208 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.2 |
| Width (mm) | 6 |