Skip to main content

Features

  • Qualified to Renesas Rad Hard QML-V Equivalent Screening and QCI Flow (R34TB0001EU)
    • All screening and QCI is in accordance with MIL-PRF-38535 Class-V
  • Input bias voltage
    • 3V to 18V
  • Internal or external loop compensation
  • 1% reference voltage over-temperature and radiation
  • Soft-start, positive and negative overcurrent, over/undervoltage, and over-temperature protections
  • High efficiency ~95% from 0.4A to 1A
  • Adjustable slope compensation
  • TID Rad Hard Assurance (RHA) testing
    • LDR (0.01rad(Si)/s): 75krad(Si)
  • SEE Characterization
    • No DSEE for VIN = 16.5 and 86MeV•cm2/mg
    • SEFI <10μm2 at 86MeV•cm2/mg
    • SEFI <2.5μm2 on VOUT at 86MeV•cm2/mg

Description

The ISL73006SLH is a radiation hardened point-of-load (POL) buck regulator that provides up to 1A of output current capability with an input voltage ranging from 3V to 18V. The device uses constant frequency peak current mode control architecture for fast loop transient response. The device uses internal compensation or an external Type-II compensation to optimize performance and stabilize the loop. The ISL73006SLH has a default switching frequency of 500kHz.

The ISL73006SLH integrates high-side (P-channel) and low-side (N-channel) power FETs. There are options for external or internal compensation and slope control that can be implemented with a minimum of external components reducing the BOM count and design complexity.

The ISL73006SLH includes a comprehensive suite of operational features and protections, including preset undervoltage, overvoltage, overcurrent protections, power-good, soft-start, and over-temperature.

The ISL73006SLH operates across the temperature range of -55 °C to +125 °C and is available in a 10-lead ceramic dual in-line flat package (CDFP) and die form.

Parameters

AttributesValue
RatingSpace
Control ModePeak Current Mode
IOUT Rail 1 (max) (A)1
No-Load Operating Current9
Outputs (#)1
Quiescent Current0.11mA
Supply Voltage Rail 1 (min) (V)3
Supply Voltage Rail 1 (max) (V)18
Switching Frequency (min) (kHz)300
Switching Frequency (max) (kHz)1000
VOUT Rail 1 (min) (V)0.6
VOUT Rail 1 (max) (V)16
Temp. Range (°C)-55 to +125°C
TID LDR (krad(Si))75
DSEE (MeV·cm2/mg)86, 86.4
FlowRH Hermetic
Qualification LevelClass Ve, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
0.0 x 0.0 x 0.00
CFP6.5 x 6.5 x 0.00101.3
DIE10

Applications

  • Low Power Auxiliary Rails for FPGAs, DSPs, CPUs, and ASICs

Applied Filters: